Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
1P-4923: SERVICE METER BEZEL KIT
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance1P-4923: SERVICE METER BEZEL KIT
Home1P-4923: SERVICE METER BEZEL KIT

1P-4923: SERVICE METER BEZEL KIT

Cat® Service Meter Window Kit

Brand: Cat

Product Images

1P-4923: SERVICE METER BEZEL KIT
1P-4923: SERVICE METER BEZEL KIT
1P-4923: SERVICE METER BEZEL KIT
1P-4923: SERVICE METER BEZEL KIT

1P-4923: SERVICE METER BEZEL KIT

Cat® Service Meter Window Kit

Brand: Cat

Parts included in this kit

No results available.

561-2205: Service Hour Meter

Quantity: 3

Showing 1 to 1 of 1

Description for part number 1P-4923

Description:Cat components make certain that your equipment is operating at an optimal level. Cat service meter window kits provide replacement parts for repair or rebuild in the field.Attributes:• Kit contains cover, gasket, hardware and window.• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.Application: Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust. Cat service meter window kits enable field service on heavy Cat machines.

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 1P-4923

Units of Measure

    Overall Height (in):

    0.6

    Overall Length (in):

    1.8

    Overall Width (in):

    1.1

    Material:

    Polycarbonate Plastic

Compatible Models for part number 1P-4923

PUMPER

HT400

GENERATOR

WEG SR4

TRUCK ENGINE

3306 3406B 3306C 3306B

POWER MODULE

PM3412

REMAN ENGINE

3406C 3406B

MOTOR GRADER

120G 16 140G 16G 130G 140 14G 14E 12G 120 12F 16H NA

OEM SOLUTIONS

3412C

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D4H D4D D5H D6C D7F D7G D5 D8R D8K D8N D8H D9G D9H

MARINE ENGINE

D353E 3516 3512 D353C D353D 3508 D379A D379B D399 D330C 3408B 3406B 3406C D349 D346 D348 D398A D398B 3306B D333C 3304 3306 3412D 3304B 3412 3408 3406

PIPELAYER

561C 572F 572G 583K 571G 571F 594H

FRONT SHOVEL

5080

EXCAVATOR

375-A L 225 235 375-A 245 245D

VIBRATORY COMPACTOR

CB-534

WHEEL TRACTOR

650B 651B 660B 627 641B 666B 623E 623F 657B 621E 621F 627B 627E 627F

GENERATOR SET

G3406 3412C G3306 G3412 3306B 3408C 3406C

RECLAIMER MIXER

RM-350B

HYDRAULIC CONTROL

183B

ENGINE

G3412 G3406 G3408 G3412C

VEHICULAR ENGINE

3516 3512 D348 D349

TRACK LOADER

983 941 951C 951B 941B 977K 955K 955L

SOIL COMPACTOR

825C 815

WHEEL DOZER

814B 824C 814

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PR-750B

LANDFILL COMPACTOR

816 826C

WHEEL LOADER

988 992 920 930 966D 966C 950 980F II 980B 992B 980C 980F 980G

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RR-250 RR-250B RM-350B

GEN SET ENGINE

3406C 3406B 3408B 3408C G3412C D398B 3304B 3306 3304 D379B 3412 3412C 3508 D399 3406 3408 3512 3516

ENGINE - MACHINE

3304 3306 3408

ARTICULATED TRUCK

D550B D44B D35HP D30C D30D D35C D300B D400E D250B D400D D25D D25C D350E D350D D350C D400 D40D

ROTARY/TRACK DRILLS

OTHER

RIPPER

8D

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406B D348 D349 D346 D398B 3408B 3204 3304 3306 3412 D333C 3304B 3406 3512 3412C 3516 3508 D398 D399 D353C D353E D353D D330C D379 D379B

WHEEL SCRAPER

627 666B 621E 657B 623E 637B 666 627B 637 657

TRUCK

769 777 769B

TRACTOR

776 768B

GAS ENGINE

G398 G399 G3306B G379A G3304B G3304 G3306 G3412 G3408C G3408B G3408 G3406 G379

BULLDOZER

8S

TRACK-TYPE LOADER

977K

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced