Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets1S-6933: 0.75" Thick Single Flange Grommet
HomeHardware, Seals, & ConsumablesHardwareGrommets1S-6933: 0.75" Thick Single Flange Grommet
1S-6933: 0.75" Thick Single Flange Grommet

Cat® 0.75" Thick Rubber Single Flange Grommet is used to provide a secure and protective seal around a hole or opening

Brand: Cat

fallback-image
1S-6933: 0.75" Thick Single Flange Grommet

Cat® 0.75" Thick Rubber Single Flange Grommet is used to provide a secure and protective seal around a hole or opening

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1S-6933

We are still working on adding a specification for this part.

Compatible Models for part number 1S-6933

TRACK-TYPE TRACTOR

D5 D4E

WHEEL SKIDDER

518 518C

TRACK LOADER

951C 941B 951B 955K 955L 941

LOGGER

227

EXCAVATOR

229 225 219D 229D 215B 231D 215C 225B 215D 225D 219 215

WHEEL LOADER

920 930

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced