Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFluidsOilsOil Additives1U-9891: Hydraulic Oil Additive
Home
Filters & FluidsFluidsOilsOil Additives
1U-9891: Hydraulic Oil Additive
1U-9891: Hydraulic Oil Additive

Explore Cat® part 1U-9891 hydo also known as hydraulic oil additive to help maintain the longevity of hydraulic fluids in heavy equipment.

Brand: Cat

Product Images
1U-9891: Hydraulic Oil Additive
1U-9891: Hydraulic Oil Additive

Explore Cat® part 1U-9891 hydo also known as hydraulic oil additive to help maintain the longevity of hydraulic fluids in heavy equipment.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Low friction additive for some hydraulic systems.

Attributes:
· Relieves "stick-slip" on noisy hydraulic cylinders

Recommended Application:
Not for use on machines which have a common sump for hydraulics, brake, and transmissions.

Low friction additive for some hydraulic systems.

Attributes:
· Relieves "stick-slip" on noisy hydraulic cylinders

Recommended Application:
Not for use on machines which have a common sump for hydraulics, brake, and transmissions.

Specifications
Specifications
Units of MeasureUSMetric
Volume Unit (English): Quart
Volume Unit (mm): Liter
Application: .95 liter bottle recommended. Used as a friction modifier to help reduce noise level.
Volume Spec (mm): 0.94
Volume Spec (in): 1
Units of MeasureUSMetric
Volume Unit (English): Quart
Volume Unit (mm): Liter
Application: .95 liter bottle recommended. Used as a friction modifier to help reduce noise level.
View More
Compatible Models
Compatible Models
Wheel Loader
924H924HZ
View More
Wheel Loader
924H924HZ
Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 1U-9891

Low friction additive for some hydraulic systems.

Attributes:
· Relieves "stick-slip" on noisy hydraulic cylinders

Recommended Application:
Not for use on machines which have a common sump for hydraulics, brake, and transmissions.

View More
Specifications for part number 1U-9891

Units of Measure

USMetric
Volume Unit (English): Quart
Volume Unit (mm): Liter
Application: .95 liter bottle recommended. Used as a friction modifier to help reduce noise level.
Volume Spec (mm): 0.94
Volume Spec (in): 1
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert