Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainFinal DriveFinal Drive Gears1V-8606: GEAR SUN
Home
DrivetrainFinal DriveFinal Drive Gears
1V-8606: GEAR SUN
1V-8606: GEAR SUN

Sun Gear

Brand: Cat

fallback-image
1V-8606: GEAR SUN

Sun Gear

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1V-8606
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1V-8606

Units of Measure

USMetric
Width (mm): 95
Diameter (in): 4.5,4.5
Diameter (mm): 114,114
Material: Low Alloy Steel
View More
Compatible Models for part number 1V-8606

WHEEL DOZER

824C

WHEEL LOADER

980C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert