Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home1W-2378: SHAFT A
Home1W-2378: SHAFT A
1W-2378: SHAFT A

Oil Pump Shaft

Brand: Cat

Product Images
1W-2378: SHAFT A
1W-2378: SHAFT A
Contact your dealer for replacement options.

Oil Pump Shaft

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Description:

  • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Description:

  • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

Specifications
Specifications
Width (mm): 81.3
Height (mm): 81.3
Length (mm): 203.2
Width (mm): 81.3
Height (mm): 81.3
Length (mm): 203.2
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-2378
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1W-2378

Description:

  • Shafts are important components of oil pumps, which circulate engine oil to the rotating bearings, pistons and camshafts of engines


Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 1W-2378
Width (mm): 81.3
Height (mm): 81.3
Length (mm): 203.2
View More
Compatible Models for part number 1W-2378

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert