Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemMufflers1W-2492: MUFFLER A
Home
EngineExhaust SystemMufflers
1W-2492: MUFFLER A
1W-2492: MUFFLER A

Muffler

Brand: Cat

Product Images
1W-2492: MUFFLER A
1W-2492: MUFFLER A
Contact your dealer for replacement options.

Muffler

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1W-2492
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1W-2492
Width (mm): 421.64
Height (mm): 347.98
Material: Alloy Mixed: Metal
Length (mm): 1,209.04
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 1W-2492

GENERATOR

SR4

GEN SET ENGINE

3412 3412C

INDUSTRIAL ENGINE

3412

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert