Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home1W-8633: Fuel Filter
Home1W-8633: Fuel Filter
1W-8633: Fuel Filter

Standard Efficiency Fuel Filter

Brand: Cat

Product Images
1W-8633: Fuel Filter
1W-8633: Fuel Filter
Contact your dealer for replacement options.

Standard Efficiency Fuel Filter

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 1W-8633

No other fuel filter or fuel water separator fits and serves Cat® equipment like our product does. Committed to long and efficient equipment life, we produce proprietary Cat Fuel Filters in our own facilities, where we control quality and consistently deliver superior parts. Cat Filters offer maximum protection of vital engine parts and optimum performance, leading to the lowest owning and operating costs for your Cat iron. We offer filters with several efficiency ratings: • Standard Efficiency Filters offer reliable filtration of contaminants, delivering cost-effective value and protection to your engine. • Advanced Efficiency Filters have increased contamination control without giving up dirt-holding capacity for stricter component and emission requirements in newer equipment. They are also available for many machines as an upgrade from standard filters to provide an increased level of protection. • Ultra High Efficiency Filters provide optimum contamination control in all applications while maintaining capacity. They are recommended as a clean-out filter after any service work.

View More
Specifications for part number 1W-8633
Efficiency Rating: Standard Efficiency
Material: Other Mixed: Metal-Nonmetal,Nitrile / NBR / HNBR / XNBR Rubber,Carbon Steel
View More
Compatible Models for part number 1W-8633

TRACK-TYPE TRACTOR

D7F D6D D4H D4E

TRUCK ENGINE

3208

RIPPER

4 963

PIPELAYER

572G

INDUSTRIAL ENGINE

3306 D333C

TRACK LOADER

963

EXCAVATOR

225 215B 215

VIBRATORY COMPACTOR

CB-534

BULLDOZER

4S 4P 4A

WINCH

55 54

MOTOR GRADER

130G

WHEEL LOADER

936 936E 966C G936 950B 950E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced