Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers200-3545: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers200-3545: Washer
200-3545: Washer

FLAT WASHER

Brand: Cat

Product Images
200-3545: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 200-3545

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 32.0
Inside Diameter (mm): 20.5
Outer Diameter (mm): 32.0
Thickness (mm): 1.6
Outer Diameter (in): 1.26
Thickness (in): 0.063
Fits Bolt Sizes (mm): M18
Fits Bolt Sizes (in): 3/4
Material: Soft Steel,Carbon Steel
Inside Diameter (in): 0.807
Outside Diameter (in): 1.26
View More
Compatible Models for part number 200-3545

FRONT SHOVEL

385C

EXCAVATOR

390D 390D L 365C L 390F 390F L 395 374 374F 385C FS 385C L 365C L MH 365C 385B 374F L 385C 374D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced