Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageGuards201-2775: Roller Guard Full Length
Home
UndercarriageGuards
201-2775: Roller Guard Full Length
201-2775: Roller Guard Full Length

Cat® Guard As-Trk Gde Roller Guard Full Length, Front And Rear Position, Right And Left Side of Frame

Brand: Cat

Product Images
201-2775: Roller Guard Full Length
201-2775: Roller Guard Full Length
201-2775: Roller Guard Full Length
201-2775: Roller Guard Full Length
201-2775: Roller Guard Full Length

Cat® Guard As-Trk Gde Roller Guard Full Length, Front And Rear Position, Right And Left Side of Frame

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 201-2775
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 201-2775
Guard Type: Roller Guard Full Length
Height (mm): 82.6
Track Frame Side: Right And Left
Material: Structural Steel,Alloy Steel
Guard Position: Front And Rear
Undercarriage Width (mm): 165.1
Length (mm): 454.7
View More
Compatible Models for part number 201-2775

EXCAVATOR

336D2 336D2 XE 330C L 336E LH 330D 336F XE 336D2 L 336D 336E H 336E 336F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert