Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home202-8957: 14mm Thick Steel Brush
Home202-8957: 14mm Thick Steel Brush
202-8957: 14mm Thick Steel Brush

Cat® Steel Brush for broom provides tough bristles for effective cleaning of stubborn dirt and debris

Brand: Cat

Product Images
202-8957: 14mm Thick Steel Brush
202-8957: 14mm Thick Steel Brush
202-8957: 14mm Thick Steel Brush
202-8957: 14mm Thick Steel Brush
202-8957: 14mm Thick Steel Brush

Cat® Steel Brush for broom provides tough bristles for effective cleaning of stubborn dirt and debris

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 202-8957

Units of Measure

USMetric
Inner Diameter (mm): 254.0
Outer Diameter (mm): 885.8
Inner Diameter (in): 10.0
Overall Thickness (mm): 14.0
Thickness (mm): 18.079
Overall Thickness (in): 0.56
Material: Steel,Carbon Steel
Weight (kg): 1.75
Weight (lb): 3.86
View More
Compatible Models for part number 202-8957

BROOM

BA25 BA22

BROOM-ANGLE

BA25 BA22

BROOM-PICKUP

BP25

COMPACT WHEEL LOADER

908H 906H

WHEEL LOADER

908 924H 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced