Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers206-5017: 5mm Thick Soft Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers206-5017: 5mm Thick Soft Washer
206-5017: 5mm Thick Soft Washer

Cat® Soft Washer provides cushioning and sealing between mating surfaces, preventing leaks and protecting components from damage

Brand: Cat

Product Images
206-5017: 5mm Thick Soft Washer
206-5017: 5mm Thick Soft Washer
206-5017: 5mm Thick Soft Washer
206-5017: 5mm Thick Soft Washer
206-5017: 5mm Thick Soft Washer

Cat® Soft Washer provides cushioning and sealing between mating surfaces, preventing leaks and protecting components from damage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-5017

Units of Measure

USMetric
Material: Carbon Steel,Structural Steel,Alloy Zinc
Thickness (in): 0.197
Inside Diameter (mm): 11.0
Outer Wear Plate (mm): 20.0
Coating: Zinc
Thickness (mm): 5.0
Inside Diameter (in): 0.433
Outside Diameter (in): 0.787
Outside Diameter (mm): 20.0
Washer Type: Flat
Center Hole (mm): 11.0
Center Hole Form: Non-Threaded
View More
Compatible Models for part number 206-5017

GENERATOR

LC51XX SR4B

TRUCK ENGINE

C7 C15

POWER MODULE

XQC1200 XQC1600

INTEGRATED TOOLCARRIER

IT62H

QUICK COUPLER

FUSION

OFF HIGHWAY TRUCK

772 777 775 773 785D 777G 773GC

MOTOR GRADER

18M3 120M 120M 2 12M 24M 140M 2 16M3

HYDRAULIC SHOVEL

6020B 6020 6015 6015B

TRACK-TYPE TRACTOR

D6T LGP D6R III D10 D11 D6R XL D6T XW D6T XL D6R D6T D7E D9 D8 D7 D8T D10T2 D6R STD D9T D9R D10T D11T D7E LGP

ASPHALT PAVER

AP500 AP400 AP555 AP455

MARINE ENGINE

C18 3516E C7.1 3512E C175-16 C32 C9.3

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

335F 349E L 349E L VG 349F L 352F-VG 349E 352F 335F LCR

PETROLEUM PACKAGE

CX35-C18I C18

MOBILE HYD POWER UNIT

349E L HVG 349E

GENERATOR SET

C9 GEN SET G3516 G3512 3508B C9 3508 C27 3516B GEN G3412 C175-20 XQP300 3516 C18 3512 3512C 3512B CG137-08 C9.3 3516C 3516B 3516C GEN SET 3516E

ROTARY MIXER

RM800

RECLAIMER MIXER

RM800 RM-500

ENGINE

C175-16 3512E G3516J 3516E G3520J

TRACK LOADER

973K 963D

LOCOMOTIVE ENGINE

3516C 3516B C32 C27 3512E 3512C 3512B 3508C 3508B

PETROLEUM ENGINE

3516 3512 C15 C18 C27 C9 2016 C32 C175-16 3512E 3512C

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730

COLD PLANER

PM820 PM825 PM822

WHEEL DOZER

834K 854 854K

PETROLEUM GEN SET

C27

COMPACT WHEEL LOADER

901C 902C 903C

WHEEL LOADER

962 982XE 972K 972M 972L 980 982 962H 986H 950H 950K 962L 962K 950M 950L 962M 993 992 980XE 988K 966L 966K 966M 962M Z 980K HLG 950M Z 966K XE 972M XE 993K 966M XE 980L 980K 992K 980M 982M

ROAD RECLAIMER

RM800

GEN SET ENGINE

POWER SYS 3412C

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 740C 740B 730C 745C 725 740 735C 735B 730 735 OEM 735

OFF-HIGHWAY TRUCK

D10R

ENGINE - INDUSTRIAL

3561B

INDUSTRIAL ENGINE

C32 3516B C27 C18 3512E 3512B C9.3 C175-16 3412 3516 CG137-08 3508B

QUARRY TRUCK

772G

TRUCK

773G LRC 770G 795F XQ 793D 772G 773G 773F 773G OEM 785C 785D 775G 775F 772G OEM 795F AC 777G 777F 793F AC 775G OEM 775G LRC 770G OEM

GAS ENGINE

G3512B G3512J G3520B G3520J G3612 CG137-08 G3508J G3508B G3516J G3516B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced