Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers208-5327: Bucket Top Wear Plate Cover
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionTop Covers208-5327: Bucket Top Wear Plate Cover
208-5327: Bucket Top Wear Plate Cover

Cat® 35 mm Bolt-On Top Cover

Brand: Cat

Product Images
208-5327: Bucket Top Wear Plate Cover
208-5327: Bucket Top Wear Plate Cover
208-5327: Bucket Top Wear Plate Cover
208-5327: Bucket Top Wear Plate Cover
208-5327: Bucket Top Wear Plate Cover
208-5327: Bucket Top Wear Plate Cover

Cat® 35 mm Bolt-On Top Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-5327

Units of Measure

USMetric
Position: Center
Length (in): 16.1
Bevel Angle: 35.0
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.378
Depth (mm): 330.0
Hole Quantity: 4
End Width (mm): 304.8
Thickness (mm): 35.0
Depth (in): 12.992
Width (mm): 410.0
Hole Spacing (in): 3.543
Attachment Method: Bolt-on
Hole Spacing (mm): 90.0
Spade Angle: 0.0
Length (mm): 410.0
Width (in): 16.142
View More
Compatible Models for part number 208-5327

WHEEL LOADER

992K 992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced