Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges208-5342: Bucket Cutting Edge
HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges208-5342: Bucket Cutting Edge
208-5342: Bucket Cutting Edge

Cat® 35 mm Bolt-On ARM Bucket Cutting Edge

Brand: Cat

Product Images
208-5342: Bucket Cutting Edge
208-5342: Bucket Cutting Edge
208-5342: Bucket Cutting Edge
208-5342: Bucket Cutting Edge
208-5342: Bucket Cutting Edge
208-5342: Bucket Cutting Edge

Cat® 35 mm Bolt-On ARM Bucket Cutting Edge

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-5342

Units of Measure

USMetric
Position: Rh/lh
Material: Boron Steel,Alloy Mixed: Metal
Wear or Durability: Arm
Thickness (in): 1.378
Hole Size: 1-1/4-in Plow Bolt (36.5 Mm Square)
Thickness (mm): 35.0
Width (mm): 406.0
End 1 Hole Spacing (mm): 523.0
End 2 Hole Spacing (in): 20.591
Attachment Method: Bolt-on
End Shape 2: Straight
Width (in): 15.984
End Shape 1: Straight
End 2 Hole Offset (in): 11.181
End 2 Hole Spacing (mm): 523.0
Hole Quantity: 3
Edge Length (in): 62.48
Edge Shape: Continuous
End 1 Hole Spacing (in): 20.591
End 1 Hole Offset (in): 10.118
Edge Length (mm): 1,587.0
Hole Spacing (in): 20.591
End 1 Hole Offset (mm): 257.0
Hole Spacing (mm): 523.0
End 2 Hole Offset (mm): 284.0
View More
Compatible Models for part number 208-5342

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced