Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsRelay209-5582: SWITCH AS-MA
HomeElectrical & ElectronicsBasic ComponentsRelay209-5582: SWITCH AS-MA
209-5582: SWITCH AS-MA

Brand: Cat

fallback-image
209-5582: SWITCH AS-MA

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-5582
Material: Carbon Steel
View More
Compatible Models for part number 209-5582

TRUCK ENGINE

C7 C9 C-9

INTEGRATED TOOLCARRIER

IT38H

MOTOR GRADER

12H 24M 160M

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6N LGP D6K2 XL D6K2 LGP D5N D7R II D6N XL D6N

MARINE AUXILIARY

C32

MARINE ENGINE

C18 C15 C30 C32 3412E 3406E C9

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK722 552 2 TK721 TK752 1190 511 541 2 TK741 2290 522 521 521B 532 2590 522B 541 1290T 1390 551 552 TK711 2491

PIPELAYER

561N

EXCAVATOR

311D LRR 312D L 330D MH 314D LCR 329D L 320D LN 312D 315D L 314D CR 323D 320D L 320D FM RR 323D SA 320D RR 319D LN 323D L 323D LN 330D FM 325D L 330C LN 320D 320D GC 319D L 320D LRR 330C L 321D LCR 318D L 320D FM 330C 330C FM 330C MH 330D L 313D

MOBILE HYD POWER UNIT

330C 323D L

PETROLEUM PACKAGE

TH48-E80 CX31 CX31-C11I CX31-C18I TH35-C11I CX31-C9I CX35-C18I TH35-C13I CX31-C15I C18 TH31-C9P TH35-C15I TH31-C9I CX31-C13I CX35-P800

POWER PACKAGE

C7

WHEEL TRACTOR

627G

GENERATOR SET

C18

TRACK LOADER

973D 963K 953C 953K

PETROLEUM ENGINE

C32 C15 C13 C18 C11 C9 C7

COLD PLANER

PM-102

WHEEL LOADER

950GC 950G II 962H 950H 950K 962K 950 GC 938G II 962G II 980H 938H

FORWARDER

584HD 584

ENGINE - MACHINE

C27

INDUSTRIAL TRACTOR

HA771 HA871

INDUSTRIAL ENGINE

C32 C18 3126B C-15 C7 C9 C-9 C11 C13 C15

WHEEL SCRAPER

637E 637G 637D 627G

WHEEL FELLER BUNCHER

HA770 HA870

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced