209-6638: Light Bulb
+ / - Hover over image to Zoom
Other Views

    209-6638: Light Bulb

    Part Number: 209-6638
    Brand: Cat
    Retrieving Price.....

    12-24-Volt 35-Watt HID Bulb

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® HID (high intensity gas discharge) work lights offer twice the brightness of halogen lights without the sensitivity to vibration and shock, making them a durable option for harsh work environments. With exceptional light output, your crews can work safely and efficiently, even in dark conditions. HID bulbs have a lifespan of six to eight times longer than a halogen lamp while producing double the power and light of traditional halogen bulbs. Get more light longer with less hassle.

    Attributes:
    • 12-24V
    • 35W

    Applications:
    • High-vibration applications
    • Fits Cat and Non Cat machines

    UNITS:
    • US
    • Metric
    • Bulb Type: D2S
    • Length (mm): 25, base
    • Light Type: HID
    • Overall Height (mm): 79.5
    • Power (watts): 35
    • Voltage (volts): 12/24
    • Wattage (watts): 35
    com
    836H

    ttt
    D11T, D11R, D10T, D8T, D9T, D10R

    wtt
    834H, 854G, 854K, 844H, 844

    mg
    16M, 160M, 140M, 24M

    it
    IT62H

    oht
    777F, 773F, 793D, 775F

    wtl
    980H, 990 II 962H, 972H, 992G, 992K, 966H, 950H, 990, 988H, 994D, 994F, 990H, 993K

    comp
    CB-534D, CB-564D, CB-634C, CB-434D, CB-634D, CB-534C