Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B

Cat Reman 3126B HEUI fuel system kit includes 6 Cat Reman fuel injectors plus Cat Reman HEUI pump, Injection Actuation Pressure (IAP) sensor, hold-down bolts, seals, and O-rings.

Brand: Cat

Product Images
20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0652: Cat® Reman Engine Overhaul Kit HEUI-3126B

Cat Reman 3126B HEUI fuel system kit includes 6 Cat Reman fuel injectors plus Cat Reman HEUI pump, Injection Actuation Pressure (IAP) sensor, hold-down bolts, seals, and O-rings.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

0R-9348: Reman Hydraulic Actuated Fuel Injector
0R-9348: Reman Hydraulic Actuated Fuel InjectorQuantity: 6
199-6103: M6-1 x 11mm Hex Head Shoulder Bolt
199-6103: M6-1 x 11mm Hex Head Shoulder BoltQuantity: 6
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
30R-0400: Cat® Reman Unit Injector Hydraulic Pump
30R-0400: Cat® Reman Unit Injector Hydraulic PumpQuantity: 1
185-3241: 92.41mm Inner Diameter O-Ring Seal
185-3241: 92.41mm Inner Diameter O-Ring SealQuantity: 1
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
8T-2396: M6-1 x 60mm Hex Socket Head Bolt
8T-2396: M6-1 x 60mm Hex Socket Head BoltQuantity: 6
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
224-4536: 37.4MPa Pressure Sensor
224-4536: 37.4MPa Pressure SensorQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-0652
Horsepower Range: 175 - 210
View More
Compatible Models for part number 20R-0652

TRUCK ENGINE

3126E 3126B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced