Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCat Reman ProductsAfter Treatment20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump
HomeCat Reman ProductsAfter Treatment20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump
20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump

Cat Reman Diesel Exhaust Fluid (DEF) Pump (24 Volt) (C7.1/C9-C18)

Brand: Cat

Product Images
20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump
20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump
20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump
20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump
20R-4050: Cat® Reman Diesel Exhaust Fluid (DEF) Pump

Cat Reman Diesel Exhaust Fluid (DEF) Pump (24 Volt) (C7.1/C9-C18)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 20R-4050

We are still working on adding a specification for this part.

Compatible Models for part number 20R-4050

WHEEL TRACTOR-SCRAPER

631K 623K 621K 627K 637K 657

LOAD HAUL DUMP

R2900

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3295

MOTOR GRADER

18M3 12M 3 AWD 160 150 160M 3 AWD 140 14M3 12M 3 120 140M 3 AWD 140M 3 140 GC 16M3 160M 3

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6T XW D6N XL D6T D6N D7E D6 D5 D8T D9T D6T XL PAT D6N LGP

ASPHALT PAVER

AP-1055F

RETROFIT AFTERTREATMNT

DPF SCR

ROTARY DRILL

MD6200

TRACK FELLER BUNCHER

522 521

PIPELAYER

PL83 PL87 PL72

LOG LOADR FORST MACH

558

EXCAVATOR

349F LXE 336F 335F 323F 336F XE 374F L 390F M318F 340F L UHD 352F XE VG 548 349F L 352F-VG 315 558 313 326F L 336F L XE 326F 538 330F LN 330GC 320 GC 349F 352 UHD 340 352F 340F 349 336 GC 340F L LRE 336F LN XE 352 336F L 320 374F 326 330 GC 325 323 330 335 336 330F L 336F LNXE 329F L 335F LCR 336F LN 330F 390F L 323F L 326F LN

MOBILE HYD POWER UNIT

336FMHPU 336F 352FMHPU 390F 330F 330FMHPU

WHEEL TRACTOR

651E 631K 657E 621K OEM

GENERATOR SET

C18 GEN SE XQ425 C13 XQ375 C7.1 GEN XQ230 C18

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B

HEX BASED SPL SOLUTION

352F OEM 330F OEM

ENGINE

C7.1 C9.3

TRACK LOADER

963 963K 953K

SOIL COMPACTOR

825K 815K

EJECTOR TRUCK

730C2 EJ 730C 740

COLD PLANER

PM312 PM313 PM310 PM620 PM622

WHEEL DOZER

834K 824K 814K

LANDFILL COMPACTOR

816K 836K 826K

WHEEL LOADER

972M 986K 950M 962M 988K XE 988K 966M 930M 962M Z 950M Z 972M XE 966M XE 980M 938M 926M 982M

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725C 730C2 725C2 740C 740 GC 730C 745C 725 735C 745 730 735

WHEELED EXCAVATOR

M314 MH3026 MH3024 M318F M318 MH3040 M320F M322F

INDUSTRIAL ENGINE

C18 C7.1 C9.3 C9.3B C3.6 C4.4 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

TRUCK

770G 772G 772G OEM 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced