Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-7820: Cat® Reman Platinum Engine Overhaul Kit (3406E)
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-7820: Cat® Reman Platinum Engine Overhaul Kit (3406E)
20R-7820: Cat® Reman Platinum Engine Overhaul Kit (3406E)

Cat® Reman 3406E (16.25:1 Compression Ratio) Platinum level engine overhaul kit consists of all parts from Gold kit, plus: Cat Reman cylinder heads, Cat Reman fuel injectors, Cat Reman water pump, Cat Reman oil pump and Cat Reman cylinder packs.

Brand: Cat

Product Images
20R-7820: Cat® Reman Platinum Engine Overhaul Kit (3406E)
20R-7820: Cat® Reman Platinum Engine Overhaul Kit (3406E)

Cat® Reman 3406E (16.25:1 Compression Ratio) Platinum level engine overhaul kit consists of all parts from Gold kit, plus: Cat Reman cylinder heads, Cat Reman fuel injectors, Cat Reman water pump, Cat Reman oil pump and Cat Reman cylinder packs.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

241-6186: 44.50mm Long 90 Degree Elbow Adapter
241-6186: 44.50mm Long 90 Degree Elbow AdapterQuantity: 1
0R-8913: Cylinder Pack Assembly
0R-8913: Cylinder Pack AssemblyQuantity: 6
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight AdapterQuantity: 1
440-4722: Bolt Kit
440-4722: Bolt KitQuantity: 1
9S-8004: 9/16-18 Thread Hex Drive Plug
9S-8004: 9/16-18 Thread Hex Drive PlugQuantity: 4
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 2
603-6648: Engine Overhaul (In Frame) Kit
603-6648: Engine Overhaul (In Frame) KitQuantity: 1
10R-0483: Cat® Reman Water Pump
10R-0483: Cat® Reman Water PumpQuantity: 1
10R-8501: Cat® Reman Fuel Injector
10R-8501: Cat® Reman Fuel InjectorQuantity: 6
1P-7625: 37 Degree to STOR 90 Degree Elbow Adaptor
1P-7625: 37 Degree to STOR 90 Degree Elbow AdaptorQuantity: 1
20R-2647: Remanufactured Cylinder Head Assembly Kit
20R-2647: Remanufactured Cylinder Head Assembly KitQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 5
9S-8005: 3/4-16 Thread Hex-Drive Plug
9S-8005: 3/4-16 Thread Hex-Drive PlugQuantity: 2
0R-9449: Cat® Reman Engine Oil Pump
0R-9449: Cat® Reman Engine Oil PumpQuantity: 1
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight Adapter
198-0961: 3/4-16 X 1/2-14 NPTF Hex Head Straight AdapterQuantity: 1
440-4723: Bolt Kit
440-4723: Bolt KitQuantity: 1
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-7820

We are still working on adding a specification for this part.

Compatible Models for part number 20R-7820

TRUCK ENGINE

3406E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced