Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSprockets211-9843: Track Sprocket
HomeUndercarriageRolling ComponentsSprockets and SegmentsSprockets211-9843: Track Sprocket
211-9843: Track Sprocket

Cat® Track Sprocket Plain Steel, Offset, 16 Bolts, 23 Teeth, 215.9mm Track Pitch

Brand: Cat

Product Images
211-9843: Track Sprocket
211-9843: Track Sprocket
211-9843: Track Sprocket
211-9843: Track Sprocket
211-9843: Track Sprocket
Contact your dealer for replacement options.

Cat® Track Sprocket Plain Steel, Offset, 16 Bolts, 23 Teeth, 215.9mm Track Pitch

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 211-9843

Units of Measure

USMetric
Pitch (mm): 215.9
Number of Bolts: 16
Material: Carbon Steel
Bushing Radius (in): 1.406
UC System: HD
Relieved: No
Tooth Width (in): 3.386
Bolt Circle Diameter (mm): 566
Number of Sprocket Segments: 1.0
Material Type: Plain Steel
Inner Diameter (in): 20.28
Bolt Circle Diameter (in): 22.283
Pitch (in): 8.5
Bolt Size (mm): 25
Tip Diameter (in): 31.969
Number of Sprocket Bolts: 16.0
Back Lash (in): 0.394
Inner Diameter (mm): 515.12
Bolt Size (in): 25
Sound Segment: No
Back Lash (mm): 10
Tip Diameter (mm): 812
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 60
Number of Sprocket Teeth: 23.0
Number of Teeth: 23
Packing Offset Diameter: 797.2
Tooth Width (mm): 86
Bolt Thread Size: M24
Bushing Radius (mm): 35.7
Pitch Circle Diameter: 800.2
View More
Compatible Models for part number 211-9843

LOG LOADR FORST MACH

558

EXCAVATOR

325D FM LL 568 FM 568 FM LL 330C FM 325D FM 330D FM 558

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced