Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsOther Differential Components213-2113: Case-Differential
HomeDrivetrainDifferentialsOther Differential Components213-2113: Case-Differential
213-2113: Case-Differential

Cat® Differential Case

Brand: Cat

Product Images
213-2113: Case-Differential
213-2113: Case-Differential
213-2113: Case-Differential
213-2113: Case-Differential
213-2113: Case-Differential

Cat® Differential Case

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 213-2113

Units of Measure

USMetric
Material Description: Cast iron
Outside Diameter (mm): 178.1
Inside Diameter (mm): 50.0
Length (mm): 150.0
Outside Diameter (in): 7.011
Inside Diameter (in): 1.968
Length (in): 5.905
Material: Ductile (Spheroidal) Iron
View More
Compatible Models for part number 213-2113

INTEGRATED TOOLCARRIER

IT14G2 IT14G

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced