Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits214-0055: Wheel, Final Drive & Brake Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits
214-0055: Wheel, Final Drive & Brake Kit
214-0055: Wheel, Final Drive & Brake Kit

Mining Truck Final Drive Bearing Kit

Brand: Cat

Product Images
Bearing - Cone(Debris Resistant)
Bearing - Cup(Debris Resistant)
Bearing Assembly-Roller
16.063mm Outer Diameter Pin Retaining
536.00mm Purple Color Ring Seal
582.92mm Inner Diameter Round Seal
22mm Long Chamfered End Dowel Pin
234mm Internal Diameter Thrust Washer
3.53 x 698.09mm 75A NBR O-Ring
Rubber O Ring Seal
2.04mm Thick Oil Pan Gasket
532.2mm Inner Diameter Seal O Ring
Seal Group Duo
3 x 37.47mm 90A NBR O-Ring
2.46 x 19.18mm 90A NBR O-Ring
Bearing - Cone(Debris Resistant)
136.5mm Outside Diameter Sleeve Bearing
43.70mm Axial Width Duo Cone Seal
SEAL
36.3mm Thick Final Drive Seal Spacer
M90 ID Plastic Flat Washer
843mm Inside Diameter Seal-O-Ring
940mm Inside Diameter Seal-O-Ring
Cylindrical Roller Bearing
552.04mm Inside Diameter Seal-O-Ring
214-0055: Wheel, Final Drive & Brake Kit

Mining Truck Final Drive Bearing Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

177-4148: Bearing - Cone(Debris Resistant)
177-4148: Bearing - Cone(Debris Resistant)Quantity: 1
177-4149: Bearing - Cup(Debris Resistant)
177-4149: Bearing - Cup(Debris Resistant)Quantity: 2
174-3040: Bearing Assembly-Roller
174-3040: Bearing Assembly-RollerQuantity: 4
106-9612: 16.063mm Outer Diameter Pin Retaining
106-9612: 16.063mm Outer Diameter Pin RetainingQuantity: 2
123-7270: 536.00mm Purple Color Ring Seal
123-7270: 536.00mm Purple Color Ring SealQuantity: 1
9X-7310: 582.92mm Inner Diameter Round Seal
9X-7310: 582.92mm Inner Diameter Round SealQuantity: 1
8B-1312: 22mm Long Chamfered End Dowel Pin
8B-1312: 22mm Long Chamfered End Dowel PinQuantity: 4
6G-6523: 234mm Internal Diameter Thrust Washer
6G-6523: 234mm Internal Diameter Thrust WasherQuantity: 2
6D-1355: 3.53 x 698.09mm 75A NBR O-Ring
6D-1355: 3.53 x 698.09mm 75A NBR O-RingQuantity: 1
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring SealQuantity: 1
2A-3398: 2.04mm Thick Oil Pan Gasket
2A-3398: 2.04mm Thick Oil Pan GasketQuantity: 2
4H-6730: 532.2mm Inner Diameter Seal O Ring
4H-6730: 532.2mm Inner Diameter Seal O RingQuantity: 1
297-9546: Seal Group Duo
297-9546: Seal Group DuoQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 5
177-4147: Bearing - Cone(Debris Resistant)
177-4147: Bearing - Cone(Debris Resistant)Quantity: 1
363-0637: 136.5mm Outside Diameter Sleeve Bearing
363-0637: 136.5mm Outside Diameter Sleeve BearingQuantity: 1
314-4130: 43.70mm Axial Width Duo Cone Seal
314-4130: 43.70mm Axial Width Duo Cone SealQuantity: 1
9X-7428: SEAL
9X-7428: SEALQuantity: 1
8X-9565: 36.3mm Thick Final Drive Seal Spacer
8X-9565: 36.3mm Thick Final Drive Seal SpacerQuantity: 4
8X-7651: M90 ID Plastic Flat Washer
8X-7651: M90 ID Plastic Flat WasherQuantity: 8
5P-9519: 843mm Inside Diameter Seal-O-Ring
5P-9519: 843mm Inside Diameter Seal-O-RingQuantity: 1
6V-6557: 940mm Inside Diameter Seal-O-Ring
6V-6557: 940mm Inside Diameter Seal-O-RingQuantity: 1
6Y-3877: Cylindrical Roller Bearing
6Y-3877: Cylindrical Roller BearingQuantity: 8
4D-0449: 552.04mm Inside Diameter Seal-O-Ring
4D-0449: 552.04mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 25 of 25
DescriptionSpecificationsCompatible Models
Specifications for part number 214-0055

We are still working on adding a specification for this part.

Compatible Models for part number 214-0055

TRUCK

789C 789 789B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert