Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons214-6066: RING-PISTON
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons214-6066: RING-PISTON
214-6066: RING-PISTON

Piston Ring

Brand: Cat

Product Images
214-6066: RING-PISTON
214-6066: RING-PISTON
Contact your dealer for replacement options.

Piston Ring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 214-6066

Units of Measure

USMetric
Width (mm): 254.0
Height (mm): 21.59
Length (in): 10.0
Material: Ductile (Spheroidal) Iron,Carbon Steel
Length (mm): 254.0
Height (in): 0.85
View More
Compatible Models for part number 214-6066

PUMPER

SPS343 SPT343 SPF343

GENERATOR

SR4 SR5 SR4B SR4BHV

GENERATOR SET

3508 3508C 3516 3516B 3508B 3512 3512B

POWER MODULE

PM3516 PM3512 PP3516 PM3508

VEHICULAR ENGINE

3512

LOCOMOTIVE ENGINE

3516B 3508B 3512B

PETROLEUM ENGINE

3508B 3512B

WHEEL DOZER

854G

WHEEL LOADER

992G 994D 994

TRACK-TYPE TRACTOR

D11N D11R

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

MARINE AUXILIARY

3512B 3508B 3516B

MARINE ENGINE

3516 3512 3508 3508B 3516B 3512B

ENGINE - INDUSTRIAL

3516B

MINING EXCAVATOR

5230B 5130 5230 5130B

INDUSTRIAL ENGINE

3508B 3512B 3516B 3508 3512 3516

TRUCK

785 793D 793B 793C 777 789C 777C 777B 789B 785C 777D 785B

TRACTOR

776D 776C 784C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced