214-7091: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    214-7091: Hose Assembly

    Part Number: 214-7091
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    integrated toolcarrier
    IT28G

    wheel-type loader
    907H, 930G, 924G, 928G, 906H2, 907H2, 908H, 907M, 906H, 924GZ, 908M, 907K, 906M, 908K, 906K, 908H2