Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars217-4878: Bucket Tooth Bar
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsTooth Bars217-4878: Bucket Tooth Bar
217-4878: Bucket Tooth Bar

Cat® 1977 mm Bare Base Edge Tooth Bar

Brand: Cat

Product Images
217-4878: Bucket Tooth Bar
217-4878: Bucket Tooth Bar
217-4878: Bucket Tooth Bar
217-4878: Bucket Tooth Bar
217-4878: Bucket Tooth Bar
Contact your dealer for replacement options.

Cat® 1977 mm Bare Base Edge Tooth Bar

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-4878

Units of Measure

USMetric
Width Between Sidebars (mm): 1,979.0
Tip Length (in): 4.646
Type: Bare Base Edge
Overall Width (in): 79.764
Tip Length (mm): 118.0
Material: Alloy Mixed: Metal,Structural Steel,Alloy Steel
Overall Length (in): 80.5
Overall Width (mm): 2,026.0
Overall Height (mm): 152.4
Overall Height (in): 6.0
Overall Length (mm): 2,044.7
Width Between Sidebars (in): 77.913
View More
Compatible Models for part number 217-4878

MULTI TERRAIN LOADER

267 277

SKID STEER LOADER

262 216 228 236 226 248 246 252

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced