Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps217-5436: Fuel Injector Pump Housing Plunger
HomeEngineFuel SystemFuel Pumps217-5436: Fuel Injector Pump Housing Plunger
217-5436: Fuel Injector Pump Housing Plunger

Cat® Fuel Injector Pump Housing Plunger moves within the pump housing to regulate fuel delivery for consistent injection performance and smooth operation

Brand: Cat

Product Images
217-5436: Fuel Injector Pump Housing Plunger
217-5436: Fuel Injector Pump Housing Plunger

Cat® Fuel Injector Pump Housing Plunger moves within the pump housing to regulate fuel delivery for consistent injection performance and smooth operation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-5436

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 24.99
Length (in): 4.5
Length (mm): 114.3
Height (in): 0.98
View More
Compatible Models for part number 217-5436

EXCAVATOR

318C 320D LRR 320C FM 320D L 319C 321C 323D L 320C 320D 314C 320D RR 312C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced