Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals217-5701: 4.45MM Thick Bulk Ribbon Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals217-5701: 4.45MM Thick Bulk Ribbon Seal
217-5701: 4.45MM Thick Bulk Ribbon Seal

Discover Cat's precision-engineered bulk ribbon seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

Product Images
217-5701: 4.45MM Thick Bulk Ribbon Seal
217-5701: 4.45MM Thick Bulk Ribbon Seal
217-5701: 4.45MM Thick Bulk Ribbon Seal
217-5701: 4.45MM Thick Bulk Ribbon Seal
217-5701: 4.45MM Thick Bulk Ribbon Seal
Contact your dealer for replacement options.

Discover Cat's precision-engineered bulk ribbon seal. From gaskets to heavy-duty seals, ensure optimal performance with reliable parts.

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-5701

Units of Measure

USMetric
Cross Section Height (mm): 9.5
Cross Section Height (in): 0.37
Cross Section Width (mm): 4.5
Cross Section Width (in): 0.18
Material: Nitrile (NBR)
Material Description: Nitrile (NBR) rubber is capable of service temperatures of -40 to 100C and is resistant to fuel oils, gasoline, ultra low sulfur diesel fuel and lubricants. Nitrile rubber is not recommended for applications that require resistance to bio-diesel or coolant.
Overall Width (mm): 10.0
Overall Length (mm): 4.0
Primary Sealing Material: Rubber
View More
Compatible Models for part number 217-5701

GENERATOR

SR4B

WHEEL TRACTOR

637G

GENERATOR SET

C9 GEN SET C9

TRUCK ENGINE

C7 C9 C-9

INTEGRATED TOOLCARRIER

IT62H

TRACK LOADER

973C

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

MOTOR GRADER

12H 160M

WHEEL LOADER

962H 950H

TRACK-TYPE TRACTOR

D6R III D6R II D6T

WHEEL SKIDDER

535C 545C 525C

ENGINE - MACHINE

C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

65C 65D MTC755 MTC765 MTC735 MT765 MTC745 MT755 MT745 MT735

ASPHALT PAVER

AP-755

MARINE ENGINE

C9 C7

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 521B 532 2590 522B 541 551 552 TK711 2491

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C7 C9 C-9

WHEEL SCRAPER

637G 637D 627G

EXCAVATOR

324D FM LL 330D MH 328D LCR 325D FM LL 329D L 324D FM 336D 324D M325D MH 330D LN 329D 330D FM 325D FM 325D L 330C LN 325D MH 330C L 336D L 330C FM 330C 330D 324D LN 330C MH M325D L MH 324D L 330D L 325D

MOBILE HYD POWER UNIT

330D L 336D L 330D 330C 325D L 325D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced