Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws217-9038: M4x0.7 Steel Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws217-9038: M4x0.7 Steel Bolt
217-9038: M4x0.7 Steel Bolt

Cat® M4 Steel Bolt fastens Parts

Brand: Cat

Product Images
217-9038: M4x0.7 Steel Bolt
217-9038: M4x0.7 Steel Bolt

Cat® M4 Steel Bolt fastens Parts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-9038

Units of Measure

USMetric
Bolt Length (in): 0.551
Bolt Length (mm): 14.0
Bolt Type: Hex Flange Head
Grip Length (in): 0.083
Grip Length (mm): 2.1
Hand of Thread: RH
Material: Carbon Steel,Coating Fluid
Thread Size (in): 0
Coating: Oil With Corrosion Inhibitor
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M4
Locking Feature: None
Thread Size (dia x pitch) (mm): M4x0.7
View More
Compatible Models for part number 217-9038

FORWARDER

574B 564

ASPHALT PAVER

AP-655C BG-2255C BB-760 AP-600

GENERATOR SET

C2.2 C3.3 C3.3DE33E3 C3.3DE33E0

WHEELED EXCAVATOR

M313C M315C M322C M316C M318C M318C MH

INTEGRATED TOOLCARRIER

IT28G

WHEEL HARVESTER

550B 560B

INDUSTRIAL ENGINE

3054E C3.3 3056E

EXCAVATOR

315C

BACKHOE LOADER

432E

VIBRATORY COMPACTOR

CP-663E CS-663E CS-683E CP-563E CS-583E CP-573E CS-563E CS-573E

TELEHANDLER

TH330B TH560B TH340B TH350B TH580B TH360B TH355B TH220B TH460B

WHEEL LOADER

924GZ 928G 924G 930G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced