Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Backhoe219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
HomeAttachmentsBuckets - Backhoe219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters

Ideal for work in lower density soils and light materials.

Brand: Cat

Product Images
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters
219-3393: 914 mm (36 in), 380 L (13.4 ft3), Pin On, Weld-On Adapters

Ideal for work in lower density soils and light materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 219-3393

Cat® High-Capacity Buckets for Backhoe Loaders are well suited for work in lower density soils and light materials.

View More
Specifications for part number 219-3393

Units of Measure

USMetric
Width: 914 mm
Width: 36 in
Capacity: 380 l
Capacity: 13.4 ft³
Weight: 471.8 lb
Weight: 214 kg
Base Edge Thickness: 25 mm
Base Edge Thickness: 1 in
Tip Radius: 1084 mm
Tip Radius: 42.7 in
Interface Type: Pin On
View More
Compatible Models for part number 219-3393

BACKHOE LOADER

422F2 444F2 427F2 428F2 424D 416E 428F 420D 422F 432E 442D 444F 420E 430D 432F 442E 434E 422E 432D 434F 444E 416C 428D 416D 428E 428C 432F2 434F2 430E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced