Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsTillers219-7165: LT114
Home
AttachmentsTillers
219-7165: LT114
219-7165: LT114

Landscape Tillers break up and mix soil in landscaping applications.

Brand: Cat

Product Images
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114
219-7165: LT114

Landscape Tillers break up and mix soil in landscaping applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-7165
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 219-7165

Cat® Landscape Tillers are designed for breaking up and pulverizing soil, mixing compost or other materials into existing soil, and stabilizing and leveling existing terrain in landscape finish applications. They are ideal for residential, commercial, agricultural, building construction, lawn care and golf course maintenance applications.

View More
Specifications for part number 219-7165

Units of Measure

USMetric
Working Width: 53.3 in
Working Width: 1354 mm
Working Depth: 25-152 mm (1-6 in)
Weight: 925.9 lb
Weight: 420 kg
Overall Width: 1789 mm
Overall Width: 70.4 in
Height: 29.7 in
Height: 755 mm
Length: 956 mm
Length: 37.6 in
Optimal Hydraulic Flow: 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Motor Displacement: 38.4 in³
Motor Displacement: 629.09 cm³
Drum Speed: 127 rpm @ 80 L/min (21 gpm)
Number of Hard Face Tines: 24
Required Hydraulics: Standard Flow
View More
Compatible Models for part number 219-7165

LANDSCAPE TILLER

LT13B LT114

View More
Related parts
479-8086: 3.05 m (10 ft)
479-8086: 3.05 m (10 ft)

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Check Price
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Check Price
481-3668: 2.4 m (8 ft), Skid Steer Coupler
481-3668: 2.4 m (8 ft), Skid Steer Coupler

Robust design for moving snow with maximum efficiency and power.

Check Price
219-7706: A41, Skid Steer Coupler
219-7706: A41, Skid Steer Coupler

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural andlandscaping applications.

Check Price
231-8601: CV119
231-8601: CV119

Vibratory action and dynamic force provides excellent compaction in a compact size.

Check Price
264-9400: BR118
264-9400: BR118

Cat® Brushcutters are used to clear land and overgrowth.

Check Price
424-0420: PR172 Hydraulic Angle
424-0420: PR172 Hydraulic Angle

Designed for clearing and preparing soil in landscape finishing applications.

Check Price
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Check Price
493-2259: BU118
493-2259: BU118

Cat® Utility Brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

Check Price
479-8086
479-8086: 3.05 m (10 ft)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
231-8601
231-8601: CV119
Check Price
264-9400
264-9400: BR118
Check Price
424-0420
424-0420: PR172 Hydraulic Angle
Check Price
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert