Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineFuel SystemFuel Lines/High Pressure Lines219-9954: Gas Line Tube Assembly
Home
EngineFuel SystemFuel Lines/High Pressure Lines
219-9954: Gas Line Tube Assembly
219-9954: Gas Line Tube Assembly

Gas Line Tube

Brand: Cat

Product Images
219-9954: Gas Line Tube Assembly
219-9954: Gas Line Tube Assembly

Gas Line Tube

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-9954
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 219-9954

Units of Measure

USMetric
Width (mm): 292.1
Height (mm): 368.3
Length (in): 137.5
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal
Length (mm): 3,492.5
Height (in): 14.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 219-9954

GAS ENGINE

G3608 G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert