Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home223-9145: HOUSING
Home223-9145: HOUSING
223-9145: HOUSING

Brand: Cat

Product Images
223-9145: HOUSING
223-9145: HOUSING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 223-9145

We are still working on adding a description for this part.

Specifications for part number 223-9145
Material: Gray (Flake) Iron
View More
Compatible Models for part number 223-9145

UNDERGROUND ART TRUCK

AD22

TRUCK ENGINE

C11 C13

GENERATOR SET

DE550GC DE450GC DE500GC C13GENSET C13 XQ375 DE450SGC D350GC DE500SGC C13 XQ350 D400GC 3512 C13

WHEEL TRACTOR

627H 623H 621K OEM 621H

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

623K LRC

LOAD HAUL DUMP

R1700G R1600G R1600H R1700

PETROLEUM ENGINE

C13

EJECTOR TRUCK

730C2 EJ 730 730C

MOTOR GRADER

16M 16 14 18 14M 16GC

WHEEL LOADER

980K HLG 980C 980F 972H 980K 966H

TRACK-TYPE TRACTOR

D8N

WIDE BODY TRUCK

707

GEN SET ENGINE

POWER SYS C13GENSET

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 730C

ROTARY/TRACK DRILLS

MD5125

WHEELED EXCAVATOR

W345C MH

UNDERGROUND ARTICULATED TRUCK

AD22

INDUSTRIAL ENGINE

C11 C13

EXCAVATOR

345D L 349 349D L 349D2 L 349D2 345C L 349E L 345D L VG 345C MH 349E L VG 349D 345C 345D

MOBILE HYD POWER UNIT

345D 345C 349D2 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced