Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Valves224-1270: Insert-Valve Seat
HomeEngineExhaust SystemExhaust Valves224-1270: Insert-Valve Seat
224-1270: Insert-Valve Seat

Cat® Valve Seat Insert (Exhaust)(45°)

Brand: Cat

Product Images
224-1270: Insert-Valve Seat
224-1270: Insert-Valve Seat

Cat® Valve Seat Insert (Exhaust)(45°)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 224-1270
Material: Alloy Steel
View More
Compatible Models for part number 224-1270

TRUCK ENGINE

C11 C13

GENERATOR SET

XQ425 C13GENSET C13 XQ375 D350GC C13 XQ350 D400GC 3512 C13

WHEEL TRACTOR

627H 623H 621K OEM 621H

SHOVEL LOGGER

345C

RECLAIMER MIXER

RM-300

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 627K LRC 621K

ENGINE

C13B

LOAD HAUL DUMP

R1700G R1600G R1600H

PETROLEUM ENGINE

C13 C11

EJECTOR TRUCK

730C2 EJ 730 730C

MOTOR GRADER

16M 18M3 16M3 14M

WHEEL LOADER

980K HLG 980C 980F 972H 980K 980M 966H 982M

TRACK-TYPE TRACTOR

D8N

GEN SET ENGINE

POWER SYS

ARTICULATED TRUCK

725 730C2 730 730C

ROTARY/TRACK DRILLS

MD5150C MD5125

WHEELED EXCAVATOR

W345C MH

INDUSTRIAL ENGINE

C11 C13

EXCAVATOR

352F 345D L 349F L 349F LXE 349D L 349D2 L 349D2 352F-VG 345C L 349E L 345D L VG 345C MH 349E L VG 349D 352F XE VG 349E 345C 345D

PETROLEUM PACKAGE

CX31-C13I

MOBILE HYD POWER UNIT

349E L HVG 349E 345D 345C 349D L 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced