Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsThumbs224-6232: 454 mm (18 in) 2 Teeth/2 Tines
Home
AttachmentsThumbs
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines

Stiff Link Thumbs feature a rigid link.

Brand: Cat

Product Images
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines
224-6232: 454 mm (18 in) 2 Teeth/2 Tines

Stiff Link Thumbs feature a rigid link.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Check Price
219-3380: 457 mm (18 in), Pin On
219-3380: 457 mm (18 in), Pin On

Designed for general light duty excavation in soft soil or clay.

Check Price
219-3410: 305 mm (12 in), Pin On
219-3410: 305 mm (12 in), Pin On

Designed for general light duty excavation in soft soil or clay.

Check Price
219-3383: 914 mm (36 in), Pin On
219-3383: 914 mm (36 in), Pin On

Designed for general light duty excavation in soft soil or clay.

Check Price
219-3387
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters
Check Price
219-3380
219-3380: 457 mm (18 in), Pin On
Check Price
219-3410
219-3410: 305 mm (12 in), Pin On
Check Price
219-3383
219-3383: 914 mm (36 in), Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert