Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsThumbs224-6233: 454 mm (18 in) 4 Teeth/2 Tines
Home
AttachmentsThumbs
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines

Stiff Link Thumbs feature a rigid link.

Brand: Cat

Product Images
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines
224-6233: 454 mm (18 in) 4 Teeth/2 Tines

Stiff Link Thumbs feature a rigid link.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
219-3380
219-3380: 457 mm (18 in), Pin On
Check Price
219-3387
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters
Check Price
219-3410
219-3410: 305 mm (12 in), Pin On
Check Price
219-3383
219-3383: 914 mm (36 in), Pin On
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert