Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareWashers224-9409: Washer
HomeUndercarriageUndercarriage HardwareWashers224-9409: Washer
224-9409: Washer

Cat® Washer Flat, 50.8mm Inside Diameter, 112mm Outside Diameter, 1.8mm thick

Brand: Cat

Product Images
224-9409: Washer
224-9409: Washer
224-9409: Washer
224-9409: Washer
224-9409: Washer

Cat® Washer Flat, 50.8mm Inside Diameter, 112mm Outside Diameter, 1.8mm thick

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 224-9409

Units of Measure

USMetric
Outer Diameter (mm): 112.0
Outer Diameter (in): 4.41
Thickness (mm): 1.8
Thickness (in): 0.071
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc
Approx. Weight (kg): 0.09
Approx. Weight (lb): 0.2
Inside Diameter (mm): 50.8
Coating: Zinc Flake
Inside Diameter (in): 2.0
Outside Diameter (in): 4.409
Outside Diameter (mm): 112.0
Washer Type: Flat
View More
Compatible Models for part number 224-9409

MULTI TERRAIN LOADER

257B 247B 247 257

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced