Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges225-0282: Tachometer Assembly-Service
Home
Electrical & ElectronicsCab Displays & GaugesCab Gauges
225-0282: Tachometer Assembly-Service
225-0282: Tachometer Assembly-Service

Cat® Tachometer Assembly & Hour Meter

Brand: Cat

Product Images
225-0282: Tachometer Assembly-Service
225-0282: Tachometer Assembly-Service
225-0282: Tachometer Assembly-Service
225-0282: Tachometer Assembly-Service
225-0282: Tachometer Assembly-Service

Cat® Tachometer Assembly & Hour Meter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 225-0282
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 225-0282

Units of Measure

USMetric
Diameter (in): 3.8
Length (in): 3.1
Diameter (mm): 96
Temperature (°C): -40° to 85°
Length (mm): 79
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 225-0282

WHEEL TRACTOR

615C II 611

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert