Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons225-5437: PISTON AS-BS
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons225-5437: PISTON AS-BS
225-5437: PISTON AS-BS

Piston

Brand: Cat

Product Images
225-5437: PISTON AS-BS
225-5437: PISTON AS-BS

Piston

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 225-5437

Units of Measure

USMetric
Width (mm): 127.0
Height (mm): 129.54
Length (in): 5.0
Length (mm): 127.0
Height (in): 5.1
View More
Compatible Models for part number 225-5437

ASPHALT PAVER

BG-230D AP-650B AP-800D BG-225C

GENERATOR SET

C4.4DE110E C4.4 C4.4DE55E2 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C4.4DE110E2

INTEGRATED TOOLCARRIER

IT14G

WHEELED EXCAVATOR

M315C M313C

PNEUMATIC COMPACTOR

PS-150C PS-300C PS-360C PF-300C

INDUSTRIAL ENGINE

3054E 3054C C3.3

BACKHOE LOADER

414E 442D 430D 442E 434E 422E 416F2 430E 424D 416E 420D 432E 420E 432D 444E 428D 416D 428E

EXCAVATOR

312D2 GC 312D2 315C 318D2 L 312D2 L 313D2 313D2 LGP

VIBRATORY COMPACTOR

CP-433E CD-54 CP-533E CS-533E CB-534D CS-433E CB-564D

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH330B TH560B TH350B TH580B TH220B TH340B TH360B TH355B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced