Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance225-8545: KIT-PUMP
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
225-8545: KIT-PUMP
225-8545: KIT-PUMP

Hydraulic Unit Injector Pump Kit

Brand: Cat

Product Images
225-8545: KIT-PUMP
225-8545: KIT-PUMP

Hydraulic Unit Injector Pump Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-1001
10R-1001 : Cat® Reman Unit Injector Hydraulic Pump
Check Price
Parts included in this kit

No results available.

161-2312: Yoke Assembly
161-2312: Yoke AssemblyQuantity: 1
138-6256: Unit Injector Hydraulic Pump Seal Kit
138-6256: Unit Injector Hydraulic Pump Seal KitQuantity: 1
212-5800: Pump Rotating Group
212-5800: Pump Rotating GroupQuantity: 1
161-6919: Spher Bearing
161-6919: Spher BearingQuantity: 1
161-2310: Piston
161-2310: PistonQuantity: 1
159-7480: Shaft
159-7480: ShaftQuantity: 1
Showing 1 to 6 of 6
DescriptionSpecificationsCompatible Models
Specifications for part number 225-8545

Units of Measure

USMetric
Width (mm): 274.32
Height (mm): 172.72
Length (in): 10.8
Height (in): 6.8
Length (mm): 274.32
View More
Compatible Models for part number 225-8545

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

WHEEL TRACTOR

639D 633E II 631D 651B 631E 631G 651E 637G 657E 637D 657B 637E 633D

PETROLEUM ENGINE

3412E

COLD PLANER

PM-565B

WHEEL DOZER

844 834B

LANDFILL COMPACTOR

836

MOTOR GRADER

24H

WHEEL LOADER

988B 988F 988F II 990 II 990

TRACK-TYPE TRACTOR

D8L D10R D9R D9L D9N

MARINE ENGINE

C32

MINING EXCAVATOR

5110B

INDUSTRIAL ENGINE

3412E

WHEEL SCRAPER

631G 651E 637G 657E

QUARRY TRUCK

771D 771C 775D 773E

TRUCK

69D 775E 773E 773D 769D 769C 773B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert