Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs226-4561: Miniature Lamp
Home
Electrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs
226-4561: Miniature Lamp
226-4561: Miniature Lamp

Cat® Miniature Lamp (12V) (Wedge Base) (W5W)

Brand: Cat

Product Images
226-4561: Miniature Lamp
226-4561: Miniature Lamp

Cat® Miniature Lamp (12V) (Wedge Base) (W5W)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 226-4561
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 226-4561

Units of Measure

USMetric
Standard Color: Clear
Diameter (in): 0.4
Diameter (mm): 10.3
Length (in): 0.82
Length (mm): 20.7
View More
Compatible Models for part number 226-4561

MULTI TERRAIN LOADER

277D 277C 297D2 257D3 297D XHP 277C2 257D 297D 297C 287C2 287C 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 275 285 289C2 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

SOIL COMPACTOR

CS12 GC CS10 GC CS13 GC CS11 GC

BACKHOE LOADER

427F2 442E 428F2 428 432F2 434 432 444F2 422F 444 434E 422E 434F 422F2 428F 432E 444F 432F 444E 428E 434F2

MATERIAL HANDLER

TH0642

WHEEL LOADER

907K 908 906K 907 906M 906 908K 908M

COMPACT WHEEL LOADER

920K 906H2 906H 914K 914M 907H2 908M 914 910 908H2 906M 918M 910K 910M 907H 907M 920 908H

TELEHANDLER

TH1255 TH3510D TH0842 TH408D TH330B TH560B TL642 TL642D TH220B TL1255 TH360B TH355B TH1055 TH0642 TL1055D TH350B TH580B TL943 TH306D TH357D TL1255D TH514D TH340B TL1055 TL943D TH460B

MINI HYD EXCAVATOR

300.9D

ASPHALT PAVER

AP355 AP300 AP355F AP300F

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 256C 242D 270XE 272D3 XE 272D3 272D2 249D3 226D3 246D 246C 250 279D3 232D 272C 272D 260 236D 270 232D3 236D3 262D 262C 272D2 XHP 265 262C2

PNEUMATIC COMPACTOR

CW-16 CW-14

VIBRATORY COMPACTOR

CS11 GC CS-44B CS512 GC CS10 GC CS44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert