Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components226-5633: 9/16" Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components226-5633: 9/16" Straight Adapter
226-5633: 9/16" Straight Adapter

Cat® 9/16" Straight Adapter is used in the swing cylinder lines to provide a leakproof connection and ensure a tight and secure fit

Brand: Cat

Product Images
226-5633: 9/16" Straight Adapter
226-5633: 9/16" Straight Adapter
226-5633: 9/16" Straight Adapter
226-5633: 9/16" Straight Adapter
226-5633: 9/16" Straight Adapter

Cat® 9/16" Straight Adapter is used in the swing cylinder lines to provide a leakproof connection and ensure a tight and secure fit

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 226-5633
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 121-4345 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 228-7088 (9/16-18)
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 4J-5477 (9/16-18)
Material: Carbon Steel
View More
Compatible Models for part number 226-5633

BACKHOE LOADER

430 420XE 420F2 424D 416E 436C 420D 432E 442D 420E 430D 442E 434E 422E 432D 444E 420 416C 428D 416D 426C 428E 430F2 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced