Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home231-3716: EAME MTO TRK
Home231-3716: EAME MTO TRK
231-3716: EAME MTO TRK

Cat® Track Gp (450 Dg)(S&L)(Systemone)

Brand: Cat

Product Images
231-3716: EAME MTO TRK
231-3716: EAME MTO TRK
Contact your dealer for replacement options.

Cat® Track Gp (450 Dg)(S&L)(Systemone)

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 231-3716

Units of Measure

USMetric
Number of Track Sections: 37.0
Shoe Width (mm): 450.0
Track Pitch (mm): 203.2
Bolt Size (in): 0.8661
Track Pitch (in): 8.0
Shoe Type: Double Grouser
Bolt Size (mm): M22
Shoe Width (in): 17.7
View More
Compatible Models for part number 231-3716

TRACK LOADER

963B 963C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced