Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Backhoe232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
Home
AttachmentsBuckets - Backhoe
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Brand: Cat

Product Images
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks
232-2690: 1.1 m3 (1.4 yd3), Single Tilt Pin On, Base Edge, Forks

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2425 mm
Width: 95.5 in
Height: 56.8 in
Height: 1443 mm
Weight: 2002.9 lb
Weight: 908.5 kg
Length: 900 mm
Length: 35.4 in
Capacity: 1.1 m³
Capacity: 1.4 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Jaw Opening: 23.7 in
Jaw Opening: 602 mm
Clam Angle: 76 degrees
Interface Type: Pin On
Units of MeasureUSMetric
Width: 2425 mm
Width: 95.5 in
Height: 56.8 in
View More
Compatible Models
Compatible Models
Backhoe Loader
416E420D420E430D430E416C416D416B
View More
Backhoe Loader
416E420D420E430D430E416C416D416B
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 232-2690
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 232-2690

Multi-Purpose Buckets for Cat® Backhoe Loaders offer excellent versatility by enabling one work tool to do the job of many. This bucket is ideal for material handling, clamping, grading, leveling and grasping irregularly shaped objects.

View More
Specifications for part number 232-2690

Units of Measure

USMetric
Width: 2425 mm
Width: 95.5 in
Height: 56.8 in
Height: 1443 mm
Weight: 2002.9 lb
Weight: 908.5 kg
Length: 900 mm
Length: 35.4 in
Capacity: 1.1 m³
Capacity: 1.4 yd³
Base Edge Thickness: 0.8 in
Base Edge Thickness: 20 mm
Jaw Opening: 23.7 in
Jaw Opening: 602 mm
Clam Angle: 76 degrees
Interface Type: Pin On
View More
Compatible Models for part number 232-2690

BACKHOE LOADER

416E 420D 420E 430D 430E 416C 416D 416B

View More
Related parts
479-8088
479-8088: 3.05 m (10 ft), Bucket Receiver, Steel Trip Edge
Check Price
219-3380
219-3380: 457 mm (18 in), Pin On
Check Price
219-3387
219-3387: 610 mm (24 in), 176 L (6.2 ft3), Pin On, Weld-On Adapters
Check Price
337-7436
337-7436: 1.03 m3 (1.3 yd3), Single Tilt Pin On, Base Edge
Check Price
337-7385
337-7385: 0.96 m3 (1.3 yd3), Single Tilt Pin On, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert