Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses233-2108: 51mm Inner Diameter Water Lines Hose Assembly
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses233-2108: 51mm Inner Diameter Water Lines Hose Assembly
233-2108: 51mm Inner Diameter Water Lines Hose Assembly

Cat® Water Lines Hose Assembly transfers coolant from the radiator to the engine, regulating the engine temperature and preventing overheating in equipment

Brand: Cat

Product Images
233-2108: 51mm Inner Diameter Water Lines Hose Assembly
233-2108: 51mm Inner Diameter Water Lines Hose Assembly
233-2108: 51mm Inner Diameter Water Lines Hose Assembly
233-2108: 51mm Inner Diameter Water Lines Hose Assembly
233-2108: 51mm Inner Diameter Water Lines Hose Assembly

Cat® Water Lines Hose Assembly transfers coolant from the radiator to the engine, regulating the engine temperature and preventing overheating in equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-2108

Units of Measure

USMetric
Material: SYNTHETIC RUBBER COMPOUNDED,Coolant Hose Hose,Coolant Fluid
Inside Diameter (mm): 51.0
Working Pressure (kPa): 172.37
Working Pressure (psi): 25.0
Operating Temperature: -40°C TO 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 233-2108

TRACK LOADER

973C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced