Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates233-7743: 49mm Inner Diameter Filter Cup Ring Nut
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates233-7743: 49mm Inner Diameter Filter Cup Ring Nut
233-7743: 49mm Inner Diameter Filter Cup Ring Nut

Cat® Filter Cup Ring Nut secures the fuel water separator filter cup to prevent leaks and ensure proper filtration maintains a tight seal

Brand: Cat

Product Images
233-7743: 49mm Inner Diameter Filter Cup Ring Nut
233-7743: 49mm Inner Diameter Filter Cup Ring Nut
233-7743: 49mm Inner Diameter Filter Cup Ring Nut
233-7743: 49mm Inner Diameter Filter Cup Ring Nut
233-7743: 49mm Inner Diameter Filter Cup Ring Nut

Cat® Filter Cup Ring Nut secures the fuel water separator filter cup to prevent leaks and ensure proper filtration maintains a tight seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 233-7743

Units of Measure

USMetric
Thickness (mm): 15.0
Thickness (in): 0.591
Nut Type: Round (spanner Or Bearing)
Hand of Thread: RH
Drive (mm): 99,999.99
Drive (in): 3937.008
View More
Compatible Models for part number 233-7743

MINI HYD EXCAVATOR

303

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced