Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity234-9652: G3608 Engine Dual to Single Turbo Conversion
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity234-9652: G3608 Engine Dual to Single Turbo Conversion
234-9652: G3608 Engine Dual to Single Turbo Conversion

Upgrade- Increase service interval timing, improve altitude and turndown capability, improve uptime, more resistant to fouling, ability to reduce from 0.7 to 0.5g/hp-hr Nox. emissions . See PELJ1658 and REHS0147 at publications.cat.com

Brand: Cat

fallback-image
234-9652: G3608 Engine Dual to Single Turbo Conversion

Upgrade- Increase service interval timing, improve altitude and turndown capability, improve uptime, more resistant to fouling, ability to reduce from 0.7 to 0.5g/hp-hr Nox. emissions . See PELJ1658 and REHS0147 at publications.cat.com

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

4W-7391: 0.82mm Thick Air Pipe Gasket
4W-7391: 0.82mm Thick Air Pipe GasketQuantity: 1
459-2591: Hydrax Oil Pressure Switch
459-2591: Hydrax Oil Pressure SwitchQuantity: 1
5L-3291: Flange Bearing (Self-Aligning Single Row Ball)
5L-3291: Flange Bearing (Self-Aligning Single Row Ball)Quantity: 4
193-7879: Electronic Actuator Boot
193-7879: Electronic Actuator BootQuantity: 3
118-4736: 15.8mm Outer Diameter Wastegate Shaft
118-4736: 15.8mm Outer Diameter Wastegate ShaftQuantity: 1
121-6750: Hydraulic Line Manifold
121-6750: Hydraulic Line ManifoldQuantity: 2
115-7768: Rod Linkage Lever
115-7768: Rod Linkage LeverQuantity: 1
147-0529: 10.22mm Inner Hydraulic Oil Lines Tube
147-0529: 10.22mm Inner Hydraulic Oil Lines TubeQuantity: 1
176-3572: 20mm Outer Diameter Shaft Coupling
176-3572: 20mm Outer Diameter Shaft CouplingQuantity: 1
176-3583: Wastegate Actuator Guard
176-3583: Wastegate Actuator GuardQuantity: 6
130-3357: BRACKET AS
130-3357: BRACKET ASQuantity: 1
131-9372: Engine Oil Lines Tube Assembly
131-9372: Engine Oil Lines Tube AssemblyQuantity: 1
131-9373: Engine Oil Filter Lines Tube Assembly
131-9373: Engine Oil Filter Lines Tube AssemblyQuantity: 1
131-7752: 1 - 11" Fuel Supply Line Straight Adapter
131-7752: 1 - 11" Fuel Supply Line Straight AdapterQuantity: 1
142-2055: Turbocharger Water Tube Assembly
142-2055: Turbocharger Water Tube AssemblyQuantity: 1
141-9904: Engine Filter Oil Lines Tube Assembly
141-9904: Engine Filter Oil Lines Tube AssemblyQuantity: 1
138-6261: 6mm Thick Engine Oil Lines Support Bracket
138-6261: 6mm Thick Engine Oil Lines Support BracketQuantity: 2
138-6158: 98.60mm Long Straight Check Valve
138-6158: 98.60mm Long Straight Check ValveQuantity: 1
8H-3390: 1 1/2''-12 Hex Nut
8H-3390: 1 1/2''-12 Hex NutQuantity: 3
8C-6875: 38.10mm Hexagonal Fluid Carrying Adapter
8C-6875: 38.10mm Hexagonal Fluid Carrying AdapterQuantity: 1
331-4483: Electrohydraulic Actuator Mounting Bracket
331-4483: Electrohydraulic Actuator Mounting BracketQuantity: 1
7X-7875: 3/8-24" Internal Threaded Special Rod End
7X-7875: 3/8-24" Internal Threaded Special Rod EndQuantity: 1
5G-4313: 12mm Thick Spacer
5G-4313: 12mm Thick SpacerQuantity: 1
0S-1585: 1/2''-13 x 1 1/2'' Hex Head Bolt
0S-1585: 1/2''-13 x 1 1/2'' Hex Head BoltQuantity: 2
5K-9090: 1.78 X 27.22mm 90A NBR O-Ring
5K-9090: 1.78 X 27.22mm 90A NBR O-RingQuantity: 3
3S-2713: 3/8''-24 Hex Nut
3S-2713: 3/8''-24 Hex NutQuantity: 5
165-3932: 3/8''-16 x 2'' Hex Head Bolt
165-3932: 3/8''-16 x 2'' Hex Head BoltQuantity: 28
6V-8002: 88.49mm Inside Diameter Seal-O-Ring
6V-8002: 88.49mm Inside Diameter Seal-O-RingQuantity: 1
8T-1885: 13mm Single Tube P Clip
8T-1885: 13mm Single Tube P ClipQuantity: 2
8L-2786: 2.21 x 16.36mm 75A FKM O-Ring
8L-2786: 2.21 x 16.36mm 75A FKM O-RingQuantity: 1
6V-9746: 1.78 x 18.94mm 90A NBR O-Ring
6V-9746: 1.78 x 18.94mm 90A NBR O-RingQuantity: 22
8T-6876: ORFS to STOR 90 Degree Elbow Adaptor
8T-6876: ORFS to STOR 90 Degree Elbow AdaptorQuantity: 2
Showing 1 to 32 of 129Load More
DescriptionSpecificationsCompatible Models
Description for part number 234-9652

0

View More
Specifications for part number 234-9652

We are still working on adding a specification for this part.

Compatible Models for part number 234-9652

GAS ENGINE

G3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced