Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home237-2644: Wiper Arm
Home237-2644: Wiper Arm
237-2644: Wiper Arm

Cat® Wiper Arm (Wiper Group)

Brand: Cat

Product Images
237-2644: Wiper Arm
237-2644: Wiper Arm
237-2644: Wiper Arm
237-2644: Wiper Arm
237-2644: Wiper Arm

Cat® Wiper Arm (Wiper Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 237-2644

Description:
Cat® Windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

Application:
Cat wiper arms are designed to hold the wiper blades firmly against windshield and transmit the parallel motion to the wiper blades to clear the windshield. Wiper arms also hold the washer nozzle to spray the washer fluid on to the windshield. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 237-2644

Units of Measure

USMetric
Length (mm): 460.0
Length (in): 18.11
Material: Carbon Steel
Weight (kg): 0.01
Weight (lb): 0.02
View More
Compatible Models for part number 237-2644

BACKHOE LOADER

424B 424B HD 424B2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced