Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges238-3192: EDGE CUTTING
HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges238-3192: EDGE CUTTING
238-3192: EDGE CUTTING

Brand: Cat

Product Images
238-3192: EDGE CUTTING
238-3192: EDGE CUTTING
238-3192: EDGE CUTTING
238-3192: EDGE CUTTING
238-3192: EDGE CUTTING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-3192

Units of Measure

USMetric
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Overall Length (in): 65.63
Thickness (in): 1.378
Hole Quantity: 33
Hole Size: 1-in Plow Bolt (28 Mm Square)
Thickness (mm): 35.0
Hole Pattern Rows: 3
Width (mm): 482.5
Hole Spacing (in): 6.0
Hole Spacing (mm): 152.4
Overall Length (mm): 1,667.0
Width (in): 18.996
View More
Compatible Models for part number 238-3192

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced