238-3209: Sharp Tip
+ / - Hover over image to Zoom
Other Views

    238-3209: Sharp Tip

    Part Number: 238-3209
    Brand: Cat
    Retrieving Price.....
    Save to List

    V50 Sharp Tip

    Offering unparalleled manufacturing precision, Cat® V Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Utilizing a vertical-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the vertical pin and retainer system.

    Sharp tips are used to achieve maximum penetration. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • Stays sharp throughout tip life
    • Cuts clearance when trenching

    Applications:
    • Trenching dense composite material

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.8
    • Length (in): 6
    • Tip Size: VRS50
    We currently do not have any equipment model information for this part.