Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles238-5229: Final Drive Axle Shaft Yoke
HomeDrivetrainAxles & ComponentsAxles238-5229: Final Drive Axle Shaft Yoke
238-5229: Final Drive Axle Shaft Yoke

Cat® Final Drive Axle Shaft Yoke is responsible for transmitting power from the drive shaft to the axle shaft, allowing the equipment to propel with ease

Brand: Cat

Product Images
238-5229: Final Drive Axle Shaft Yoke
238-5229: Final Drive Axle Shaft Yoke
238-5229: Final Drive Axle Shaft Yoke
238-5229: Final Drive Axle Shaft Yoke
238-5229: Final Drive Axle Shaft Yoke

Cat® Final Drive Axle Shaft Yoke is responsible for transmitting power from the drive shaft to the axle shaft, allowing the equipment to propel with ease

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 238-5229

Units of Measure

USMetric
Length (mm): 133.5
Width (mm): 111.0
Height (mm): 98.0
Hole Size (mm): 27 (4 places)
Length (in): 5.255
Width (in): 4.37
Height (in): 3.858
Hole Size (in): 1.062 (4 places)
Material: Carbon Steel
View More
Compatible Models for part number 238-5229

BACKHOE LOADER

444F 444 434 434E 444F2 434F2 434F 444E 450E 450F

TELEHANDLER

TH220B TH330B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced