Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps239-6440: Fuel Injection Pump Seal
HomeEngineFuel SystemFuel Pumps239-6440: Fuel Injection Pump Seal
239-6440: Fuel Injection Pump Seal

Cat® Rubber Seal for Fuel Injection Pumps

Brand: Cat

Product Images
239-6440: Fuel Injection Pump Seal
239-6440: Fuel Injection Pump Seal

Cat® Rubber Seal for Fuel Injection Pumps

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 239-6440

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 2.54
Length (in): 4.5
Height (in): 0.1
Length (mm): 114.3
View More
Compatible Models for part number 239-6440

EXCAVATOR

320D L 312C L 323D L 318C 320D LRR 320C FM 319C 321C 320C 320D 314C 320D RR 312C 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced